WAXWSW-00008-C006
Everon® Copper Datacom Patch Cable Guides 1U, black
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Environmental Compatibility | Recyclable |
Design
| Height Unit | 1 U |
Dimensions
| Height | 55 mm |
| Width | 66 mm |
| Depth | 40 mm |
Ordering Information
| Height Unit | 1 U |
| Units per Delivery | 1/1 |