CCABBA-FI685-A150-C0
Everon® Copper Datacom Class EA Shielded Trunk 6x4 pairs, CPR B2ca, AWG26, with KS500S Jack on both sides, Blue, 15 m
General Specifications
| Product Number | CCABBA-FI685-A150-C0 |
| Area/Range of Application | 10GBase-T |
| Cable Assembly Type | Preconnectorized Cable |
| Environment | Indoor |
| Category | Class EA |
| Halogen-free | Yes |
| Brand | Everon |
| Number Of Cores | 24 |
| Trunk label | Each leg with number and Trunk with identity number |
Standards
| Reaction to Fire | B2ca, s1, d1, a1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
| Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) |
Cable Design
| Conductor Insulation | Halogen Free PE |
| Conductor | 26/1 AWG |
| Pair screen | Yes |
| Overall screen | Yes |
| Outer Jacket Material | LSZH/FRNC |
| Outer Jacket Color | Blue |
| Outer Diameter | 14.5 mm |
Mechanical Specifications
| Fire Load | 1.8 MJ/m |
| Min. Bend Radius Installation | 116 mm |
| Maximum Tensile Strength | 300 N |
| Min. Bend Radius Operation | 73 mm |
Specifications - Connector A
| Connector Type | KS500S RJ45 |
| Connector Material | Die-Cast |
Specifications - Connector B
| Connector Type | KS500S RJ45 |
| Connector Material | Die-Cast |
Dimensions
| Length | 15 m |
Ordering Information
| Packaging Method | Cardboard box |
| Length Range | 5 m to 55 m |
| Units per Delivery | 1/1 |
Factory terminated and tested Plug & Play™ trunk
Low diameter, bend radius and fire load
Quick tool-free installation in LAN and Data Centres
Class EA compliant ISO/IEC 11801, EN 50173 Series and IEC 60603-7-5
Non-corrosive to IEC 60754-2 and flame retardant according to IEC 60332-1
CPR rating is Cca
Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W