


CCABEE-F4684-A150-C0
Everon® Copper Datacom Class EA Unshielded Trunk 6x4 pairs, CPR Cca, AWG24, with KS500U Jack on both sides, Green, 15 m
General Specifications
Product Number | CCABEE-F4684-A150-C0 |
EAN Code | 4099802587907 |
Area/Range of Application | 10GBase-T |
Cable Assembly Type | Preconnectorized Cable |
Environment | Indoor |
Category | Class EA |
Halogen-free | Yes |
Brand | Everon® |
Number Of Cores | 24 |
Bundling | Tape Wrapped Bundling |
Trunk label | Each leg with number and Trunk with identity number |
Standards
Reaction to Fire | Cca, s1a, d0, a1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) |
Cable Design
Conductor Insulation | Halogen Free PE |
Conductor | Copper Wire, AWG 24/1 |
Pair screen | No |
Overall screen | No |
Outer Jacket Material | LSZH/FRNC |
Outer Jacket Color | Green |
Mechanical Specifications
Fire Load | 3.78 MJ/m |
Min. Bend Radius Installation | 170 mm |
Maximum Tensile Strength | 630 N |
Min. Bend Radius Operation | 105 mm |
Specifications - Connector A
Connector Type | KS500U RJ45 |
Connector Material | Plastic |
Specifications - Connector B
Connector Type | KS500U RJ45 |
Connector Material | Plastic |
Dimensions
Length | 10 m |
Weight | 3.3 kg |
Ordering Information
Packaging Method | Cardboard box |
Units per Delivery | 1/1 |
Length Range | 5 m to 90 m |
Factory terminated and tested Plug & Play™ trunk
Low diameter, bend radius and fire load
Quick tool-free installation in LAN and Data Centres
Class EA compliant ISO/IEC 11801, EN 50173 Series and IEC 60603-7-5
Non-corrosive to IEC 60754-2 and flame retardant according to IEC 60332-1
CPR rating is Cca
Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W