
DE620036884
DDB Accessories Retrofitting Lock Kit for DDB 20
You might also be interested in
General Specifications
Product Number | DE620036884 |
Legacy Part Number | 25096-500 00 |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Mechanical Specifications
Suitable for | DDB 20 |
Transmission
Near end crosstalk | > 66 dB to 2.2 MHz,> 51 dB to 12 MHz,> 44 dB to 30 MHz |
Return Loss | > 50 dB to 2.2 MHz,> 52 dB to 12 MHz,> 57 dB to 2.2 MHz, |
Ordering Information
Units per Delivery | 25/1 |
Retrofittable locking kit
Additional locking security
Retrofittable sealing kit
Increased Protection Class from IP 54 to IP 64