DE620036843
DDB Durable Distribution Box DDB 20
You might also be interested in
General Specifications
| Product Number | DE620036843 |
| Legacy Part Number | 25-020-01200 |
| Product Type | Distribution Box |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Mechanical Specifications
| Suitable for | QSA Modules / LSA-Plus 2 Modules |
Dimensions
| Height | 173 mm |
| Width | 137 mm |
| Depth | 87 mm |
Ordering Information
| Units per Delivery | 5/1 |
Protection class IP 54 without seal, IP 64 with seal
Retrofittable locking kit
Additional locking security
Different sizes for different number of connections
Prepared for use of LSA-PLUS 2