DE620036868
DDB Durable Distribution Box DDB 100
You might also be interested in
General Specifications
| Product Number | DE620036868 |
| Legacy Part Number | 25-100-01200 |
| Product Type | Distribution Box |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Mechanical Specifications
| Suitable for | QSA Modules / LSA-Plus 2 Modules |
Dimensions
| Height | 390 mm |
| Width | 223 mm |
| Depth | 124 mm |
Ordering Information
| Units per Delivery | 1/1 |
Protection class IP 54 without seal, IP 64 with seal
Retrofittable locking kit
Additional locking security
Different sizes for different number of connections
Prepared for use of LSA-PLUS 2