DE620004346
VKK Distribution Box VKK 3
You might also be interested in
General Specifications
| Product Number | DE620004346 |
| Access Type | Front access |
| Environment | Indoor |
| Legacy Part Number | 50-540-01000 |
| Mounting Type | Wall-Mountable |
| Product Type | Distribution Box |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing Color | RAL 7032 (pebble grey) |
Mechanical Specifications
| Suitable for | DIN Connection Module with Pitch 170 mm (Type B) acc. to DIN 47608 part 1 (e.g. LSA-Plus 1 Modules 2 x 20 DA) |
Dimensions
| Height | 51 mm |
| Width | 180 mm |
Ordering Information
| Package Contents | VKK with base plate and cover made from plastic; Mounting material for built-in parts (without modules) |
Protection class IP 31
Pre-stamped break-out markings for cables
Compact housing for indoor use
Prepared for the use of LSA-PLUS 1 modules