text.skipToContent text.skipToNavigation

FQ100027165

Everon® Copper Datacom E100 Unshielded  OCK5EU-Y8, E100UYE, RJ45 Vol, Cat5e, Bag/8, Yellow

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number FQ100027165
Category 5e
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings ISO/ IEC 11801 Edition 2. Arm 1-2, EN 50173-1 : 2011,ANSI/ TIA/ EIA-568-C.2-2009, ISO/IEC 60512-99-01 
Design and Test Criteria IEEE 802.3 1000BASE-T.IEEE 802.3at - PoE+ 
Environmental Conditions
Temperature Range, Operation -10 °C  to  60 °C    (14 °F  to  140 °F    )
Design
Jack Type RJ45 - 8/8
Housing Material Plastic
Color Yellow
Insulation diameter max. 1.6 mm
Conductor 26 - 22 AWG
Number of Stranded Wires 7
Mechanical Specifications
Contact surface Gold, 1.6 µm
Reproducibility Several times reusable
Solid Wire Diameter 5 mm  to  65 mm   
Stranded Wire Diameter 15 mm  to  2 mm   
Electrical Specifications
Lead Through Resistance < 200
Insulation Resistance > 500 MΩ
Voltage Rating (Maximum) <75
Dimensions
Height 23 mm
Width 18 mm
Depth 35 mm
Ordering Information
Packaging Method Bag of 8 / 1 Box
Shipping Weight 122 kg
Units per Delivery 96/1
Tool-less jack

Easy and quick to install - reliable connection
The conductors are wired in a single operation

Two cable entry points

Less cable bending required - better compliance with minimum bend radius
Enables a wide range of cable routing options
Easy to use in tight spaces

Reusable
Jack can be reused even after wiring mistake
No untwisting of pairs before termination
Minimized stripping length - limited pair untwist - pairs kept together, no wire guide required
Clip-in mounting
Designed to fit many other accessories
Accepts solid and stranded conductors
Enables "jack-to-plug" cables to be manufactured using stranded conductors
Integral shutter
No additional shuttering required on faceplates