KAXVSM-00101-C001-B6
Everon® Copper Datacom KS250U Unshielded Jack Cat.6, Keystone, pack of 6
General Specifications
| Product Number | KAXVSM-00101-C001-B6 |
| Dust Protection | Yes |
| Category | 6 |
| Application | 1GBase-T |
| Bandwidth | 250 MHz |
Standards
| Flame Retardance | Class UL94 V-0 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Transmission Performance Link | Channel and permanent link class E according to ISO/IEC 11801 (latest edition) and EN50173 (latest edition), 1 Gigabit Ethernet according to IEEE 802.ab, Transmission of analog and digital voice, image and data signals up to 250 MHz and 1 GBit/s. |
| Design and Test Criteria | Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W, Type 4 Class 8 Component certificate Category 6 according to ISO/IEC 11801 and IEC60603-7-5 |
| Component Standard | Cat. 6 according to component standard IEC 60603-5, ISO/IEC 11801 (latest edition), EN50173 (latest edition) and TIA/EIA |
Environmental Conditions
| Environmental Compatibility | Recyclable and free of heavy metal |
| Halogen-free | Yes |
| Temperature Range, Installation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
| Jack Type | RJ45 - 8/8 |
| Number of Pieces | 2 |
| Housing Material | Plastic |
| Housing Color | White |
| Cable entry type | Three variable cable inputs (180° straight, 250° and 70°) |
| Wire Conductor+Insulation diameter max. | 1.6 mm |
| Cable Diameter | 9 mm |
| Conductor | AWG 22-26 solid conductors or AWG 26 - 27 stranded conductors |
Mechanical Specifications
| Durability of RJ45 Jack (PoE) | ≥ 750 mating cycles under load (52 volt, 860 mA, 90 watt) in compliance with technical transmission parameters |
| Durability of RJ45 Jack | ≥ 750 mating cycles possible, EN 186000-1, test 4.5.32 |
| Contact surface | Gold pad in contact area |
| Reproducibility | Several times reusable |
| Solid Wire Diameter | 1 mm to 1.6 mm |
Electrical Specifications
| Input to output DC Resistance Unbalance | < 0.05 MΩ |
| Input to output DC Resistance | < 0.2 MΩ |
| Electric strength DC (conductor/conductor) | 1 kV / 1min (wire-wire, Adjacent Contacts) |
| Insulation Resistance | 500 MΩ |
| Voltage Rating (Maximum) | <75 |
Dimensions
| Height | 19.6 mm |
| Width | 14.5 mm |
| Depth | 37 mm |
Ordering Information
| Units per Delivery | 6/1 |
Integrated self-closing dust shutter
No additional dust shutters required for faceplates. Captive dust protection of the IDC contacts for fail-safe connectivity
3-way cable entry
Three cable entry points (70°, 180° straight and 250°) for space and flexibility, ensuring cable minimum bend radius is not compromised
One jack accomodates solid and stranded conductors
Suitable for AWG 22-26 solid or AWG26/27 stranded wires
Protection against crosstalk
Alien X-talk analyses and transmission performance for unshielded Class EA (subscript).Alien X-talk analyses and tranmission performance for unshielded Class E (subscript).
Easy installation
No special tools required, reduces installation time
Supports high port density with options to configure 48 ports in a 1U or 24 ports in a 1/2U panel
Minimizes the need for excessive hardware, optimizes space and efficiency
Eco-friendly bulk packs
Reduced packaging and weight
Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W