KAXBSM-00104-C001-BP
Everon® Copper Datacom KS500S Shielded Jack Cat.6A, Keystone, pack of 24
General Specifications
| Product Number | KAXBSM-00104-C001-BP |
| Dust Protection | Yes |
| Category | 6A |
| Bandwidth | 500 MHz |
Standards
| Flame Retardance | Class UL94 V-0 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Transmission Performance Link | Channel and permanent link class EA according to ISO/IEC 11801 (latest edition) and EN50173 (latest edition), 10 Gigabit Ethernet according to IEEE 802.an, Transmission of analog and digital voice, image and data signals up to 500 MHz and 10 GBit/s |
| Design and Test Criteria | Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W, Type 4 Class 8 Component certificate Category 6A according to ISO/IEC 11801 and IEC60603-7-51 |
| Component Standard | Cat. 6A (subscript) according to component standard IEC 60603-51, ISO/IEC 11801 (latest edition), EN50173 (latest edition) and TIA/EIA |
Environmental Conditions
| Environmental Compatibility | Recyclable and free of heavy metal |
| Halogen-free | Yes |
| Temperature Range, Installation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
| Jack Type | RJ45 - 8/8 |
| Number of Pieces | 4 |
| Housing Material | Die-Cast |
| Housing Color | Silver |
| Cable entry type | Three variable cable inputs (180° straight, 250° and 70°) |
| Wire Conductor+Insulation diameter max. | 1.6 mm |
| Cable Diameter | 9 mm |
| Conductor | AWG 22-26 solid conductors or AWG 26 - 27 stranded conductors |
Mechanical Specifications
| Durability of RJ45 Jack (PoE) | ≥ 750 mating cycles under load (52 volt, 860 mA, 90 watt) in compliance with technical transmission parameters |
| Durability of RJ45 Jack | ≥ 750 mating cycles possible, EN 186000-1, test 4.5.32 |
| Contact surface | Gold pad in contact area |
| Reproducibility | Several times reusable |
| Solid Wire Diameter | 1 mm to 1.6 mm |
Electrical Specifications
| Input to output DC Resistance Unbalance | < 50 mΩ |
| Input to output DC Resistance | < 200 mΩ |
| Electric strength DC (conductor/conductor) | 1 kV / 1min (wire-wire, Adjacent Contacts) |
| Insulation Resistance | Test Voltage (100VDC) > 500 MΩ |
| Voltage rating | Less than 75 V DC max and less than 50 V AC max |
Dimensions
| Height | 19.6 mm |
| Width | 14.5 mm |
| Depth | 37 mm |
Ordering Information
| Units per Delivery | 24/1 |
Integrated self-closing dust shutter
No additional dust shutters required for faceplates. Captive dust protection of the IDC contacts for fail-safe connectivity
3-way cable entry
Three cable entry points (70°, 180° straight and 250°) for space and flexibility, ensuring cable minimum bend radius is not compromised
One jack accomodates solid and stranded conductors
Suitable for AWG 22-26 solid or AWG26/27 stranded wires
Easy installation
No special tools required, reduces installation time
Supports high port density with options to configure 48 ports in a 1U or 24 ports in a 1/2U panel
Minimizes the need for excessive hardware, optimizes space and efficiency
Eco-friendly bulk packs
Reduced packaging and weight
Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W
Downward compatible RJ45 jack
Seamless connectivity, regardless of mismated connectors (RJ11/12)