
Everon® Copper Datacom xs500 Copper Jack

Our Cat.6A copper interconnect products work together to provide an easy-to-use solution for deploying high-speed connections throughout a building. The RJ45 jack is a key component in this system. These RJ45 jacks have been certified by an independent test laboratory to hardware certification. Each jack component is able to terminate to any certified Cat.6A TIA, ISO/IEC and EN standards for hardware performance, confirmed by independent laboratory certifications. The jack’s unique three cable entry points help make installation simple. The traditional one-click design enables an easy, tool-less termination on Cat. 6A shielded twisted pair cables, meeting industry performance standards.
IDC Contacts
Units per Delivery
Products
Product Number | Product Name | |
---|---|---|
CAXXSM-00104-C001 | Everon® Copper Datacom xs500 Copper jack, Cat.6A, Keystone, AWG 22-24, single pack | |
CAXXSM-00104-C002 | Everon® Copper Datacom xs500fx Copper jack, Cat.6A, Keystone, AWG 26-27, single pack, Tender Text | |
CAXXSM-00104-C011-BP | Everon® Copper Datacom xs500 Copper jack, Cat.6A, Keystone, AWG 22-24, bulk pack (24 pcs.) | |
CAXXSM-00104-C012-BP | Everon® Copper Datacom xs500fx Copper jack, Cat.6A, Keystone, AWG 26-27, bulk pack (24 pcs.) |