Everon® Copper Datacom Class I, KS2000S
The KS2000S Keystone jack is an easy to assemble RJ45 jack for small to medium size in-building enterprise solutions or data center switch-to-server interconnections. The versatile KS2000S supports both LAN and data center applications with maximum performance and is therefore, suitable for all current applications such as 40GBase-T.
The 3-way cable entry and standard Keystone dimensions support space-saving installations, e.g. in a 48-port patch panel in just 1U. The integrated self-closing dust shutter prevents dirt from entering the contact surfaces at any time. The jack is backwards compatible and supports RJ11/RJ12 connectors. The IDC design allows the use of only one jack to accommodate 4-pair AWG 22-26 solid conductors or AWG26/27 stranded conductors for T568A or T568B.
Strain relief is provided by the housing bracket of the jack or optionally by an additional clip using a cable tie. The jack complies with Cat.8.1 component performance according to IEC 60603-7-81, ISO/IEC11801 Ed. 2.2, EN 50173-1 and supports 4PPoE according to IEEE 802.3bt.
Produits
| Référence du produit | Nom du produit | |
|---|---|---|
| KAXHSM-00106-C001-BP | Everon® Copper Datacom Class I, KS2000S, Cat. 8.1, Shielded RJ45 Keystone, AWG 22-26, pack of 24 |