

XF003849213
Everon® Copper Datacom VOL Faceplate UK Style, 86x86, for 2x VOL jack, white
General Specifications
Product Number | XF003849213 |
Product Category | Core Product |
Environment | Indoor |
Halogen-free | Yes |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Environmental Compatibility | Recyclable |
Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
Design
Color | White |
Number of Ports | 2 |
Dimensions
Height | 86 mm |
Width | 86 mm |
Depth | 86 mm |
Ordering Information
Units per Delivery | 1/1 |
86 x 86 U.K Standard
Suitable for all VOL modules from at 5e to Cat 6A, unshielded or shielded