text.skipToContent text.skipToNavigation

MAXCSV-02401-C001

Everon® Copper Datacom VOL Patch panel 19-inch  1 U, flat, 24 ports, white

Contact Distributor for Lead Time

General Specifications
Product Number MAXCSV-02401-C001
EAN Code 4099802114585
Product Category Core Product
Environment Indoor
Halogen-free Yes
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Environmental Compatibility Recyclable 
Design
Housing Material Aluminum
Housing Color White
Number of Ports 24
Footprint VOL
Dimensions
Height 43.6 mm
Width 480 mm
Depth 99.5 mm
Ordering Information
Height Unit 1 U
Units per Delivery 1/1
Universally applicable for all 19" rack
Flush mount in the rack
Quick mount feature for easy one-person installation
Conductive front panel
Integrated cable strain relief
A plate with cable tie fixing system dedicated to each cable​
Two standardised grounding lashes for flat plugs
Integrated earthing points on the back side
Port numbering above and below ports
Footprint printed on the right of the panel
An Accessory kit with 24 cables ties, 4 cages nuts, 4 M6 Screws, washers for the front of the panel, a grounding kit installed on the panel
Suitable for all VOL modules