text.skipToContent text.skipToNavigation

UU001622891

Everon® Copper Datacom VOL Patch panel 19-inch  2U, flat, 32 ports, black

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.
You might also be interested in
General Specifications
Product Number UU001622891
Product Category Core Product
Environment Indoor
Halogen-free Yes
Application In-Building Network (IBN) 
Environmental Conditions
Environmental Compatibility Recyclable 
Temperature Range, Installation 0 °C  to  50 °C    (32 °F  to  122 °F    )
Temperature Range, Operation -20 °C  to  60 °C    (-4 °F  to  140 °F    )
Design
Housing Material Aluminum
Color Black
Number of Ports 32
Footprint VOL
Dimensions
Length 45 mm
Height 43.6 mm
Width 480 mm
Ordering Information
Height Unit 2 U
Universally applicable for all 19" rack
Flush mount in the rack
Quick mount feature for easy one-person installation
Conductive front panel
Integrated cable strain relief
A plate with cable tie fixing system dedicated to each cable​
Two standardised grounding lashes for flat plugs
Integrated earthing points on the back side
Port numbering above and below ports
Footprint printed on the right of the panel
An Accessory kit with 24 cables ties, 4 cages nuts, 4 M6 Screws, washers for the front of the panel, a grounding kit installed on the panel
Suitable for all VOL modules