UU003121157
Everon® Copper Datacom VOL Patch panel 19-inch 1U, Cat. 3, 25 ports, black
You might also be interested in
General Specifications
| Product Number | UU003121157 |
| Product Category | Core Product |
| Environment | Indoor |
| Halogen-free | Yes |
| Application | In-Building Network (IBN) |
Environmental Conditions
| Environmental Compatibility | Recyclable |
| Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
| Housing Material | Aluminum |
| Color | Black |
| Number of Ports | 25 |
Mechanical Specifications
| Connection | SID |
Dimensions
| Length | 140 mm |
| Height | 43.6 mm |
| Width | 480 mm |
Ordering Information
| Height Unit | 1 U |
Universally applicable for all 19" rack
Flush mount in the rack
Quick mount feature for easy one-person installation
Conductive front panel
Integrated cable strain relief
A plate with cable tie fixing system dedicated to each cable
Two standardised grounding lashes for flat plugs
Integrated earthing points on the back side
Port numbering above and below ports
Footprint printed on the right of the panel
An Accessory kit with 24 cables ties, 4 cages nuts, 4 M6 Screws, washers for the front of the panel, a grounding kit installed on the panel
Suitable for all VOL modules