CPP-M3-01U
CPP 1U Rack-Mountable 19-inch Panel for up to 3 CCH Plug & Play System modules or CCH connector panels
通用规范
| 产品编码 | CPP-M3-01U |
| Product Type | Rack-Mountable Hardware |
| Accessory Type | CCH |
| Application | Enterprise Networks, Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing Type | Rack-Mountable Hardware |
Connector Specs
| Housing Material | Metal |
Dimensions
| Height | 445 mm |
Ordering Information
| Height Unit | 1 U |
| Package Contents | Mounting screws |
| Shipping Weight | 0.23 kg |
| Units per Delivery | 1/1 |