EHC-CVR-A4-GRAY
Evolv® Terminal Cover Compatible with 2- and 4-Port Terminals
General Specifications
| Product Number | EHC-CVR-A4-GRAY |
| Mounting Type | Pole-mount, Wall-Mountable |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | No |
| Housing Material | Plastic |
| Color | Gray |
Connector Specs
| Housing Material | Plastic |
Ordering Information
| Packaging Method | Box |
| Units per Delivery | 1/1 |