EDG-CAB-R2209PGRNB
EDGE™ Rear Access Cabinet Single Cabinet H2200 x W900 x D600, right cable entry, with side walls, door with acrylic glass window, bottom channel, flat pack
General Specifications
| Product Number | EDG-CAB-R2209PGRNB |
| Product Type | Fiber Optic Hardware |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Weight | 174 kg |
Ordering Information
| Shipping Weight | 214 kg |