EDG-CAB2R2218NNRNB
EDGE™ Rear Access Cabinet Dual Cabinet H2200 x W1800 x D600, both sides cable entry, no side walls, no doors, bottom channel, flat pack
通用规范
| 产品编码 | EDG-CAB2R2218NNRNB |
| Product Type | Fiber Optic Hardware |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing Type | Fiber Optic Hardware |
Dimensions
| Weight | 160 kg |
Ordering Information
| Shipping Weight | 200 kg |