VEBPS47T1U5250Q500
LS Series Outdoor Cabinets 576 F 12 Pad-mnt w/ toning, 48 F Feed and 72 Pass-thru, ALTOS® Arm., 2x288 F Dist ALTOS Ribbon, Arm., 50 m Stubs, SC APC, No Splitter
General Specifications
| Product Number | VEBPS47T1U5250Q500 |
| Product Type | FTTx Cabinets |
| Mounting Type | Pad-mount |
| Application | Carrier Networks, CATV Environments |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | Cabinets meet applicable sections of Telcordia GR-2898-CORE, GR-487-CORE, GR-63-CORE, GR-449-CORE |
Design
| Number of Distribution Cables | 2x288 |
| Cabinet Fiber Capacity | 576 |
| Distribution Cable Type | ALTOS® Ribbon Loose Tube, Gel-Filled, Armored Cable |
| External Toning Option | Toning |
| Feeder or Pass Through Cable Type | ALTOS® Loose Tube, Gel-Filled, Double-Jacket, Single-Armored |
| Housing Type | FTTx Cabinets |
| Splitter module category | No splitter |
| Number of Fibers in Input Cable | 48 |
| Number of Pass Through Fibers | 72 |
Design - Adapter
| Adapter Type | SC APC |
Mechanical Specifications
| Feeder and Distribution Cable Length | 50 m |
Connector Specs
| Polish | APC |
Ordering Information
| Units per Delivery | 1/1 |
Multiple pad- and pole-mount configurations
Provide operator with maximum deployment flexibility
Unique grounding system
Provides a single point outside the cabinet to isolate and tone cables in the cabinet
Field-replaceable shell
Allows operator to replace outer hardware without interrupting services
Provides quick field placement and parking of splitter modules
Utilizes a 32-port connector clip