

CTXCPP24-3C-2RH000
Centrix™ Splice Cassette 24x SC/UPC adapters and 24x SC/UPC single fiber pigtails (OS2) HS
General Specifications
Product Number | CTXCPP24-3C-2RH000 |
Product Type | Centrix™ |
Fiber Category | Single-mode (OS2) |
Cable Type | 250 µm |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Pigtail Type | 900 µm |
Number of Ports | 24 |
Design - Adapter
Housing Color | Blue |
Adapter Type | SC |
Optical Specification - Hardware
Insertion Loss | ≤ 0.25 dB |
Min. Reflectance | -58 dB |
Connector Specs
Polish | UPC |
Connector Type | SC |
Dimensions
Weight | 0.5 kg |
Ordering Information
Shipping Weight | 0.85 kg |
Units per Delivery | 1/1 |
Easy port access and identification
Easy port access and identification
Integrated patch cord guide supports patch management
Front and top labeling for easy identification
Fiber identification with VFL (visual fault location) in the adapter
Captive covers on both sides of the cassette
Transparent covers enable trouble shooting
Bare fiber and tube slack storage up to 2m by design
Multiple tube entry from the rear or both sides on the cassette