CTXCPP24-B3-2RC000
Centrix™ Splice Cassette 12x LC Duplex/APC adapters and 24x LC/APC single fiber pigtails (OS2) CS
General Specifications
| Product Number | CTXCPP24-B3-2RC000 |
| Product Type | Centrix™ |
| Fiber Category | Single-mode (OS2) |
| Cable Type | 250 µm |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Pigtail Type | 900 µm |
| Number of Ports | 24 |
Design - Adapter
| Housing Color | Green |
| Adapter Type | LC duplex |
Optical Specification - Hardware
| Insertion Loss | ≤ 0.25 dB |
| Min. Reflectance | -58 dB |
Connector Specs
| Polish | APC |
| Connector Type | LC |
Dimensions
| Weight | 0.5 kg |
Ordering Information
| Shipping Weight | 0.85 kg |
| Units per Delivery | 1/1 |