EDGE-CS12-AD-P00QM-CSP
EDGE™ Splice Cassette 12F, LC duplex, OM4, single-fiber, crimp
                General Specifications
        | Product Number | EDGE-CS12-AD-P00QM-CSP | 
| Product Type | Cassettes | 
| Fiber Category | 50 µm MM (OM4) | 
| Splice option | Yes | 
| Application | Data Center | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
                Environmental Conditions
        | Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) | 
| Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) | 
| Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) | 
                Design
        | Fiber Count | 12 | 
| Splice Tray Type | EDGE™ splice cassette with organizers | 
| Number of pigtails | 12 | 
| Number of Splice Trays | 1 | 
| Pigtail Length | 1.5 m | 
| Adapter Color Front | Aqua | 
| Adapter Type Front | Shuttered LC Duplex | 
| Housing Type | Cassettes | 
| Number of pigtail bundles | 1 | 
| Panel or Module Type | EDGE™ | 
| Pigtail Type | Universal color-coded for buffers and fibers | 
| Splice Protectors Type | Crimp Splice Protection | 
| Fiber Capacity | 12 | 
| Number of Splice Protectors | 12 | 
| Number of Adapters per Panel | 6 | 
                Design - Adapter
        | Housing Color | Aqua | 
| Housing Material | Composite | 
| Keyed adapter | No | 
| Shuttered adapter | Yes | 
| Adapter Type | LC Duplex Shuttered | 
| Insert | Ceramic | 
                Optical Specification - Hardware
        | Module Insertion Loss, Max | 0.5 dB | 
| Pigtail insertion loss | 0.35 dB | 
                Connector Specs
        | Connector Type | LC duplex | 
| Ferrule Material | Ceramic | 
                Specifications - Connector A
        | Ferrule Material | Ceramic | 
                Dimensions
        | Weight | 0.08 kg | 
                Ordering Information
        | Shipping Weight | 0.13 kg | 
| Module Capacity | 12 | 
| Units per Delivery | 1/1 |