BAT-MGE-ST001
Building Access Terminal (BAT) Size M, gray, EMKA lock, 9 cable strain reliefs
Vous pourriez également être intéressé par
Spécifications générales
| Référence du produit | BAT-MGE-ST001 |
| Suitable for | 250 µm and 900 µm bare fibers |
| Product Type | Housings |
| Environment | Indoor/Outdoor |
| Mounting Type | Wall-Mountable |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -33 °C - 70 °C (-27.4 °F - 158 °F ) |
| Temperature Range, Operation | -33 °C - 70 °C (-27.4 °F - 158 °F ) |
| Temperature Range, Storage | -25 °C - 70 °C (-13 °F - 158 °F ) |
Design
| Lockable | Yes |
| Splice Tray Type | Own |
| Housing Material | Composite and PC ABS |
| Additional cable number reachable with accessories | 8 |
| Maximum cable number in basic unit with accessories | 4 |
| Cable entry type | Grommeted Slot |
| Number of Splice Trays | 2 |
| Adapter Type Front | LC duplex |
| Color | Light basic, RAL 7035 |
| Pigtail Type | Individual with natural primary coating and yellow secondary coating |
| Number of Adapters | 4 |
| Lock Position | Front |
| Lock Type | Screw cap or EMKA lock |
Design - Adapter
| Housing Color | Green |
| Keyed adapter | Yes |
| Shuttered adapter | No |
Optical Specification - Hardware
| Pigtail insertion loss | 0.35 dB |
Specifications - Connector A
| Connector Type | LC duplex |
Dimensions
| Height | 300 mm |
| Width | 224 mm |
| Depth | 80 mm |
| Weight | 0.9 kg |
Ordering Information
| Package Contents | 4 screws and 4 dowels |
| Shipping Weight | 0.9 kg |
| Shipping Height | 100 mm |
| Shipping Width | 335 mm |
| Shipping Depth | 240 mm |
| Units per Delivery | 1/1 |
Can be locked with lock or screw (M4)
Plastic FRNC
White or grey color
Cover completely removable
Clip to store documents
Side walls shaped to ensure maximum freedom of accessibility
Strain-relief for cables up to 12mm diameter
Modular configurable and extendable
Integrated channel to reduce installation time