text.skipToContent text.skipToNavigation

EDGE-SMH-SPLC

EDGE Single Module Housing  Single-Cassette

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number EDGE-SMH-SPLC
Product Type Housings
Access Type Front access fixed
Mounting Type Wall-Mountable,  Floor-mount 
Application Data Center 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Lockable No
Number of Modules 1
Housing Type EDGE™
Panel or Cassette Type EDGE™
Panel or Module Type EDGE™
Splice Tray Options EDGE Pigtailed Splice Cassettes
Fiber Capacity 12
Design - Adapter
Housing Color Black
Dimensions
Height 114 mm
Width 21 mm
Depth 204 mm
Weight 1 kg
Ordering Information
Package Contents EDGE Single Module Housing and SRP
Shipping Weight 0.45 kg
Units per Delivery 1/1
Shipping Height 105 mm
Shipping Width 133 mm
Shipping Depth 305 mm