MBDT-S-M0486C113211162W
MBDT Gen II, Metal Box MBDT 150 Split 48 SCA 1-1X32 1-1X16 HS W
通用规范
| 产品编码 | MBDT-S-M0486C113211162W |
| Product Type | Terminals |
| Fiber Category | Single-mode (OS2) |
| Access Type | Front access fixed |
| Mounting Type | Wall-Mountable |
| Splice option | Yes |
| Installation Methods | Splicing |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Storage | -25 °C - 70 °C (-13 °F - 158 °F ) |
Design
| Lockable | Yes |
| Fiber Count | 48 |
| Splice Tray Type | FRM for heat-shrink splice protectors |
| Housing Material | Composite |
| Cable entry type | Grommeted Slot |
| Number of Splice Trays | 1 |
| Adapter Type Front | SC APC |
| Splice Protectors Type | Heat Shrink |
| Number of Adapters | 48 |
| Number of Ports | 48 |
| Lock Position | Provider and Customer side |
Cable Design
| Fiber Count | 48 |
Design - Adapter
| Housing Color | Green |
| Keyed adapter | Yes |
| Shuttered adapter | No |
| Adapter Type | SC APC |
| Insert | Ceramic |
Optical Specification - Hardware
| Pigtail insertion loss | 0.4 dB |
Connector Specs
| Housing Color | Gray |
Dimensions
| Height | 450 mm |
| Width | 150 mm |
| Depth | 150 mm |
| Weight | 0.3 kg |
Ordering Information
| Units per Delivery | 1/1 |
Robust metal housing
Left lateral cable entry with cable fixing device available in 3 versions: 1. 3/5mm tubes/cable diameter strain relief 2 .Universal strain relief 3. OptiRise™ holder (can be used with or without strain
relief)
Chimney for internal cable guiding without patching
Holds up to 72 adapters per box
Holds up to 12 FRM splice tray per module
Wall support rails as mounting option
Holds preconnectorized 900 µm splitter mini-modules
Patch cord guiding elements individually adjustable