
WPPHD-UM24-04-89G
Basic Connectivity Solutions Module 2 x 12 F, LC Duplex to MPO (pinned) Connector, Single-mode (OS2)
General Specifications
Product Number | WPPHD-UM24-04-89G |
Product Type | Module |
Fiber Category | Single-mode (OS2) |
Application | Data Center |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 24 |
Adapter Type Back | MPO (pinned) |
Adapter Color Back | Black |
Adapter Color Front | Blue |
Adapter Type Front | LC Duplex Shuttered |
Connector Configuration | 2 x 12 F |
Color | Black |
Number of Adapters per Panel | 8 |
Design - Adapter
Keyed adapter | Yes |
Optical Specification - Hardware
Module Insertion Loss, Max | 0.6 dB |
Wavelengths | 1310 nm / 1550 nm |
Dimensions
Height | 35 mm |
Width | 88 mm |
Depth | 116 mm |
Ordering Information
Packaging Method | Individual Blister Packs |
Units per Delivery | 1/1 |