
WPPLD-UM12-05-93Q
Basic Connectivity Solutions Module 12 F, LC Duplex to MPO (pinned) Connector, Multimode (OM4)
General Specifications
Product Number | WPPLD-UM12-05-93Q |
Product Type | Module |
Fiber Category | 50 µm MM (OM4) |
Application | Data Center |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 12 |
Adapter Type Back | MPO (pinned) |
Adapter Color Back | Black |
Adapter Color Front | Aqua |
Adapter Type Front | LC Duplex Shuttered |
Connector Configuration | 1 x 12 F |
Color | Black |
Number of Adapters per Panel | 4 |
Design - Adapter
Keyed adapter | Yes |
Optical Specification - Hardware
Module Insertion Loss, Max | 0.6 dB |
Wavelengths | 850 nm / 1300 nm |
Dimensions
Height | 29 mm |
Width | 113 mm |
Depth | 116 mm |
Ordering Information
Packaging Method | Individual Blister Packs |
Units per Delivery | 1/1 |