CTX123C-891RRR
Centrix™ Module 12 port, SC UPC front facings, pinned, 1 MPO adapter, SM, right side front facing MPO adapter, classic polarity
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Dimensions
| Height | 13 mm |
| Width | 318 mm |
| Depth | 298 mm |
| Weight | 11 kg |
Ordering Information
| Shipping Weight | 0.8 kg |
| Units per Delivery | 1/1 |
12x SC/UPC adapter front facing left
1x MPO adapter with Pins front facing right
Classic polarity
Easy port access and identification
Easy port access and identification
Integrated patch cord guide supports patch management
Front and top labeling for easy identification