CTX24A9-E73RRR
Centrix™ Module 24 port, LC UPC front facing, pinned, 3 MPO adapters, SM, right side front facing MPO adapters, classic polarity
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C a 70 °C (-40 °F a 158 °F ) |
Dimensions
| Height | 13 mm |
| Width | 318 mm |
| Depth | 298 mm |
| Weight | 11 kg |
Ordering Information
| Shipping Weight | 0.8 kg |
| Units per Delivery | 1/1 |