ECM-UM12-04-90GI
EDGE™ Module 12F, Bend-improved Single-mode (OS2)
You might also be interested in
General Specifications
| Product Number | ECM-UM12-04-90GI |
| Product Type | Module |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 12 |
| Adapter Type Back | MTP® |
| Adapter Color Back | Black |
| Adapter Color Front | Blue |
| Adapter Type Front | Shuttered LC Duplex |
| Product Family | EDGE™ |
| Housing Type | Modules |
Cable Design
| Polarity | Universal |
Optical Specification - Hardware
| Module Insertion Loss, Max | 1 dB |
Specifications - Connector A
| Connector Type | LC duplex |
| Polish | APC |
| Endface Type | APC |
Specifications - Connector B
| Connector Type | MTP® (non-pinned) |
| Polish | UPC |
| Ferrule Material | Ceramic |
Dimensions
| Width | 96 mm |
| Depth | 125 mm |
| Weight | 1 kg |
Ordering Information
| Packaging Method | Individual Blister Packs |
| Package Contents | 1 EDGE module per blister box |
| Units per Delivery | 1/1 |