 
 
            ECM-UM12-05-75TI
EDGE™ Module 12F, 50 µm multimode (OM3)
                You might also be interested in
            
        
                General Specifications
        | Product Number | ECM-UM12-05-75TI | 
| Product Type | Modules | 
| Fiber Category | 50 µm MM (OM3) | 
| Application | Data Center | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
                Design
        | Fiber Count | 12 | 
| Adapter Type Back | MTP® | 
| Adapter Color Back | Aqua | 
| Adapter Color Front | Aqua | 
| Adapter Type Front | Shuttered LC Duplex | 
| Housing Type | Modules | 
| Product Family | EDGE™ | 
                Cable Design
        | Polarity | Universal | 
                Optical Specification - Hardware
        | Module Insertion Loss, Max | 0.5 dB | 
| Wavelengths | 850 nm / 1300 nm | 
| Fiber Category | 50 µm MM (OM3) | 
                Specifications - Connector A
        | Connector Type | LC duplex | 
| Polish | PC | 
| Ferrule Material | Composite | 
| Endface Type | PC | 
                Specifications - Connector B
        | Connector Type | MTP® (pinned) | 
| Polish | PC | 
| Ferrule Material | Ceramic | 
                Dimensions
        | Width | 98 mm | 
| Depth | 125 mm | 
                Ordering Information
        | Packaging Method | Individual Blister Packs | 
| Units per Delivery | 1/1 | 
 
                     
			 
			 
			