ETM-5A-G-DMX
EDGE™ Tap Module Single-mode (OS2), 50/50 split ratio (live/tap), 4 red LC duplex adapters for wavelength TAP (DeMux), 2 blue LC duplex adapters for LIVE link
Spécifications générales
| Référence du produit | ETM-5A-G-DMX |
| Product Type | Modules |
| Fiber Category | Single-mode (OS2) |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Adapter Color Front | Blue / Red |
| Adapter Type Front | Shuttered LC |
| Housing Type | Modules |
| Number of Ports | 4 |
Optical Specification - Hardware
| Split Ratio Live/Tap | 50/50 |
| Splitter Loss for Tap Modules | 3.5 dB LIVE / 5.0 dB TAP |
| Wavelengths | 1271 nm / 1291 nm / 1311 nm / 1331 nm |
| Max. Insertion Loss Live Link/Tap Link | 4.0 dB / 5.5 dB |
Specifications - Connector A
| Connector Type | LC duplex |
| Ferrule Material | Ceramic |
Dimensions
| Width | 191 mm |
| Depth | 152 mm |
| Weight | 11 kg |
Ordering Information
| Units per Delivery | 1/1 |
Designed for Duplex based infrastructure solutions
Utilizes advanced splitter technology
Maintains equal modal power distribution, reducing insertion loss for increased link reach
EDGE Solutions-based footprint