


ETM-7A-G
EDGE™ Tap Module Single-mode (OS2), 70/30 split ratio (live/tap), two red LC duplex adapters labeled TAP, four blue LC duplex adapters labeled LIVE
通用规范
产品编码 | ETM-7A-G |
Product Type | Modules |
Fiber Category | Single-mode (OS2) |
Application | Data Center LAN/SAN |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Adapter Color Front | Blue / Red |
Adapter Type Front | Shuttered LC |
Housing Type | Modules |
Color | Gray |
Number of Ports | 2 |
Cable Design
Polarity | Straight-Through, TIA-568 Type-A |
Optical Specification - Hardware
Split Ratio Live/Tap | 70/30 |
Splitter Loss for Tap Modules | 2.0 dB LIVE / 6.0 dB TAP |
Fiber Category | Single-mode (OS2) |
Specifications - Connector A
Connector Type | LC duplex |
Ferrule Material | Ceramic |
Specifications - Connector B
Connector Type | LC duplex |
Ferrule Material | Ceramic |
Dimensions
Height | 14 mm |
Width | 344 mm |
Depth | 152 mm |
Ordering Information
Units per Delivery | 1/1 |
Designed for Duplex based infrastructure solutions
Utilizes advanced splitter technology
Maintains equal modal power distribution, reducing insertion loss for increased link reach
EDGE Solutions-based footprint