ETM-7C-Q
EDGE™ Tap Module 50 µm MM (OM4), 70/30 split ratio (live/tap), one front-mounted pinned red MTP® adapter labeled TAP, two pinned aqua MTP adapters labeled LIVE, enables six 10G monitored ports or one 40G monitored ports
通用规范
| 产品编码 | ETM-7C-Q |
| Product Type | Modules |
| Fiber Category | 50 µm MM (OM4) |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 12 |
| Adapter Type Back | MTP® |
| Adapter Color Back | Aqua |
| Adapter Color Front | Aqua / Red |
| Adapter Type Front | MTP to MTP |
| Housing Type | Modules |
| Panel or Module Type | EDGE |
Cable Design
| Polarity | Universal |
Optical Specification - Hardware
| Split Ratio Live/Tap | 70/30 |
| Splitter Loss for Tap Modules | 1.8 dB LIVE / 6.6 dB TAP |
| Fiber Category | 50 µm MM (OM4) |
Specifications - Connector A
| Connector Type | MTP® (pinned) |
| Ferrule Material | Composite |
Specifications - Connector B
| Connector Type | MTP® (pinned) |
| Ferrule Material | Composite |
Dimensions
| Height | 12 mm |
| Width | 293 mm |
| Depth | 159 mm |
Ordering Information
| Units per Delivery | 1/1 |
Designed for Duplex based infrastructure solutions
Utilizes advanced splitter technology
Maintains equal modal power distribution, reducing insertion loss for increased link reach
EDGE Solutions-based footprint