

CCH8-UM24-05-E5Q-ULL
Plug & Play™ Base-8 Module 24 F, shuttered LC to pinned MTP® connector, 50 µm multimode (OM4)
General Specifications
Product Number | CCH8-UM24-05-E5Q-ULL |
Product Type | Panels and Modules |
Fiber Category | 50 µm MM (OM3/OM4/OM5) |
Mounting Type | Rack Mount |
Application | Data Center LAN/SAN |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 24 |
Adapter Type Back | MTP® (pinned) |
Adapter Color Back | Aqua |
Adapter Color Front | Aqua |
Adapter Type Front | Shuttered LC |
Housing Type | Panels and Modules |
Panel or Module Type | EDGE8® |
Number of Adapters per Panel | 12 |
Cable Design
Polarity | Universal |
Optical Specification - Hardware
Wavelengths | 850 nm / 1300 nm |
Specifications - Connector A
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Dimensions
Weight | 1 kg |
Ordering Information
Units per Delivery | 1/1 |