

CCH-UM24-05-70T
Plug & Play™ Universal Module, LC 24 F, Shuttered LC Duplex to MTP®, OM3
Spécifications générales
Référence du produit | CCH-UM24-05-70T |
Code EAN | 4056418312156 |
Product Type | Panels and Modules |
Fiber Category | 50 µm MM (OM3) |
Application | Data Center LAN/SAN |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 24 |
Adapter Type Back | MTP® |
Adapter Color Back | Aqua |
Adapter Color Front | Aqua |
Adapter Type Front | Shuttered LC |
Housing Type | CCH |
Number of Adapters per Panel | 12 |
Cable Design
Fiber Count | 24 |
Optical Specification - Hardware
Insertion Loss | 0.75 dB |
Fiber Category | 50 µm MM (OM3) |
Ordering Information
Units per Delivery | 1/1 |
Connector modules
Allow for fibre modularity while offering both front and rear loading capability
Shuttered modules
Create one-hand operation while eliminating need to keep up with dust caps
Universal wired components
Enable moves, adds and changes without polarity concerns; provide a simple migration path between 2-fibre and parallel optic applications
Standard and low-loss components
Provide means of meeting increasingly stringent network performance requirements