

CCHE-CP06-AD
CCHE Panel, LC Duplex 6 F, 50 µm multimode (OM3/OM4), shuttered
通用规范
产品编码 | CCHE-CP06-AD |
EAN Code | 4042673991489 |
Fiber Category | 50 µm MM (OM3/OM4) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -20 °C - 70 °C (-4 °F - 158 °F ) |
Design
Fiber Count | 6 |
Housing Material | High-grade steel |
Adapter Color Front | Aqua |
Color | Black |
Number of Adapters | 3 |
Cable Design
Fiber Count | 6 |
Design - Adapter
Housing Color | Aqua |
Housing Material | Composite |
Keyed adapter | No |
Shuttered adapter | Yes |
Adapter Type | LC Duplex Shuttered |
Insert | Ceramic |
Dimensions
Width | 35 mm |
Weight | 5 kg |
Shipping Dimensions
Height | 250 mm |
Width | 190 mm |
Depth | 180 mm |
Ordering Information
Shipping Weight | 3 kg |
Shipping Height | 250 mm |
Shipping Width | 190 mm |
Shipping Depth | 180 mm |
Designed to accommodate all industry-standard adapter types
Unique colour-coded connector labeling system
Universal approach is used
Available in 6-, 8- and 12-fiber count options in most adapter styles
Also available for copper modules 12-fibre ST® Compatible Connector Panel, 12-fibre SC Duplex Panel, 24-fibre MT-RJ Connector Panel