

CCHE-CP12-B3
CCHE Panel, LC Duplex APC, 12 F, single-mode (OS2)
通用规范
产品编码 | CCHE-CP12-B3 |
Fiber Category | Single-mode (OS2) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -20 °C - 70 °C (-4 °F - 158 °F ) |
Design
Fiber Count | 12 |
Adapter Color Front | Green |
Color | Black |
Number of Adapters | 6 |
Design - Adapter
Housing Color | Green |
Housing Material | Composite |
Keyed adapter | No |
Shuttered adapter | No |
Adapter Type | LC duplex |
Insert | Ceramic |
Dimensions
Width | 35 mm |
Weight | 6 kg |
Ordering Information
Shipping Weight | 3 kg |
Shipping Height | 250 mm |
Shipping Width | 190 mm |
Shipping Depth | 180 mm |
Designed to accommodate all industry-standard adapter types
Unique colour-coded connector labeling system
Universal approach is used
Available in 6-, 8- and 12-fiber count options in most adapter styles
Also available for copper modules 12-fibre ST® Compatible Connector Panel, 12-fibre SC Duplex Panel, 24-fibre MT-RJ Connector Panel