CCHE-CP24-AE
CCHE Panel, LC Duplex 24 F, single-mode (OS2), shuttered
General Specifications
Product Number | CCHE-CP24-AE |
EAN Code | 4042673814467 |
Fiber Category | Single-mode (OS2) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -20 °C to 70 °C (-4 °F to 158 °F ) |
Design
Fiber Count | 24 |
Housing Material | High-grade steel |
Adapter Color Front | Blue |
Color | Black |
Number of Adapters | 12 |
Design - Adapter
Housing Color | Blue |
Housing Material | Composite |
Keyed adapter | No |
Shuttered adapter | Yes |
Adapter Type | LC UPC Duplex |
Insert | Ceramic |
Dimensions
Width | 35 mm |
Weight | 8 kg |
Length | 0 mm |
Ordering Information
Shipping Weight | 3 kg |
Shipping Height | 250 mm |
Shipping Width | 190 mm |
Shipping Depth | 180 mm |
Designed to accommodate all industry-standard adapter types
Unique colour-coded connector labeling system
Universal approach is used
Available in 6-, 8- and 12-fiber count options in most adapter styles
Also available for copper modules 12-fibre ST® Compatible Connector Panel, 12-fibre SC Duplex Panel, 24-fibre MT-RJ Connector Panel