text.skipToContent text.skipToNavigation

EDGE8-CP32-V7

EDGE8® Adapter Panels, MTP®  32F, RPS, 4 port panel with 4 slate adapters

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.

You might also be interested in
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Fiber Count 32
Adapter Type Back MTP®
Adapter Color Back Slate
Adapter Type Master Level MTP®/MPO
Adapter Color Front Slate
Number of Adapters 4
Design - Adapter
Adapter Style Shuttered
Dimensions
Height 11.8 mm
Width 60.9 mm
Depth 1259 mm
Weight 1 kg
Ordering Information
Shipping Weight 2 kg
Units per Delivery 1/1
Shipping Height 19 mm
Shipping Width 178 mm
Shipping Depth 121 mm
Installation
Can be installed or removed from the front or rear of a housing
Key identifiers
Gray color for easy identification as a Base-8 component
Network upgrades
Facilitate in easy-open containers
32-fiber Panel
Provide MTP connection points between trunks and harness or extender trunks
12 color-coded mechanical key positions
Prevents mismatch of networks
Keyed and non-keyed connectors and adapters
Provide security in network panel
Adapter options
Adapters are colored to provide network segmentation