

M67-068
Splice Tray, Heat-shrink Fusion Splices 0.2-in, 6 F
General Specifications
Product Number | M67-068 |
Product Type | Splice Trays |
Technology | Fusion Splice |
Application | Carrier Networks, CATV Environments, Central Office, Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Splice Tray Type | Standard with organizers for heat-shrink fusion splice protectors |
Splice Tray Category | 2R |
Splice Protectors Type | Heat Shrink |
Splice Tray Capacity Single Fiber | 6 |
Dimensions
Height | 185 mm |
Width | 89 mm |
Depth | 5 mm |
Ordering Information
Package Contents | Installation Guide; splice tray base with splice holder; splice tray cover |
Units per Delivery | 1/1 |
Metal trays powder coated
Ruggedness and durability
Fiber loop retention
Controls the bend radius
Positive holding action
Maximum splice protection