

ECM-UM12-05-93QI
EDGE™ Module 12F, 50 µm multimode (OM4)
You might also be interested in
General Specifications
Product Number | ECM-UM12-05-93QI |
Product Type | Module |
Application | Data Center |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 12 |
Adapter Type Back | MTP® |
Adapter Color Back | Aqua |
Adapter Color Front | Aqua |
Adapter Type Front | Shuttered LC Duplex |
Color | Black |
Product Family | EDGE™ |
Housing Type | Modules |
Cable Design
Polarity | Universal |
Optical Specification - Hardware
Module Insertion Loss, Max | 0.5 dB |
Specifications - Connector A
Connector Type | LC duplex |
Polish | PC |
Endface Type | PC |
Specifications - Connector B
Connector Type | MTP® (pinned) |
Polish | PC |
Ferrule Material | Ceramic |
Dimensions
Width | 96 mm |
Depth | 125 mm |
Weight | 1 kg |
Ordering Information
Package Contents | 1 EDGE module per blister box |
Packaging Method | Individual Blister Packs |
Units per Delivery | 1/1 |