G9000U8GLZD0P020M
EDGE™ High-Fiber-Count Indoor Trunk MTP® (NP) to Pigtail, 840/- mm Legs, 288F, Non-armoured EDGE LSZH, SM, Pulling Grip One End, 20 m
General Specifications
| Product Number | G9000U8GLZD0P020M |
| Fiber Category | SMF-28® Ultra |
| Cable Assembly Type | EDGE™ Trunk |
| Cable Type | Loose Tube |
| Pulling grip | One side |
Standards
| Reaction to Fire | Cca, s1b, d1, a1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Intermateability | TIA-568.3 |
| Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) |
Environmental Conditions
| Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
Design
| Fiber Count | 288 |
| Outer Jacket Material | LSZH/FRNC |
| Polarity | Straight-Through, TIA-568 Type-A |
| Fiber Type | SMF-28® Ultra |
Mechanical Specifications
| Nominal Outer Diameter | 16 mm |
| Weight | 238 kg/km |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 20 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
| Mode-Field Diameter at 1550 nm | 10.4 µm |
| PMD Link Design Value | ≤ 0.04 ps/√km |
| PMD maximum individual fiber | ≤ 0.1 ps/√km |
Specifications - Connector A
| Reflectance, Typical | ≤ -55 dB |
| Polish | APC |
| Insertion Loss, Max. | 0.35 dB |
| Note: | * Il in pre-connectorized products is measured in the factory though two mated pairs |
| Tensile Strength Jacketed Cable | 44 N |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Keyed (security) | Yes |
| Boot Color | Black |
| Connector Type | MTP® (non-pinned) |
| Ferrule Material | Composite |
| Housing Color | Green |
| Housing Material | Composite |
| Boot Type | Simplex |
Furcation - Connector A
| Leg Length | 840 mm |
| Leg Color | Yellow |
| Leg Diameter | 2 mm |
| Leg Count | 24 |
Pulling Grip - Connector A
| Grip Outer Diameter | 50 mm |
Dimensions
| Length | 20 m |
| Cable Weight | 238 kg/km |
Ordering Information
| Packaging Method | Reel in a Box |
| Package Contents | 1xU-clip; test report |
| Units per Delivery | 1/1 |