AA99048GLZHBB100M
EDGE™ RC Indoor Breakout Trunk - MTP to MTP 48F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-Pinned), OS2 Single-mode Ultra Indoor LSZH Cable, 100 meters
General Specifications
| Product Number | AA99048GLZHBB100M |
| Fiber Category | SMF-28® Ultra |
| Cable Assembly Type | EDGE™ Rapid Connect Indoor Trunk |
| Environment | Indoor |
| Application | Data Center |
| Cable Type | Loose Tube |
| Brand | EDGE™ |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
| Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
| Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Design
| Fiber Count | 48 |
| Outer Jacket Material | LSZH/FRNC |
| Polarity | TIA-568 Type-B |
Mechanical Specifications
| Nominal Outer Diameter | 8.3 mm |
| Max. Tensile Strength, Short-Term | 450 N |
| Crush Resistance | 1000 N/10 cm |
| Min. Bend Radius Installation | 166 mm |
| Min. Bend Radius Operation | 83 mm |
| Weight | 62 kg/km |
Specifications - Connector A
| Connector Type | 24 F MTP® (non-pinned) |
| Ferrule Material | Composite |
| Housing Material | Composite |
| Reflectance | ≤ -55 dB |
Specifications - Connector B
| Tensile Strength Jacketed Cable | 44 N |
| Boot Color | Black |
| Connector Type | 12 F MTP® (non-pinned) |
| Ferrule Material | Composite |
| Housing Material | Composite |
| Boot Type | Individual |
| Reflectance | ≤ -55 dB |
Furcation - Connector A
| Leg Length | 1200 mm |
| Leg Diameter | 3.5 mm |
| Plug Height | 14.3 mm |
| Plug Depth | 196 mm |
Furcation - Connector B
| Leg Length | 900 mm |
Pulling Grip - Connector A
| Pulling grip | Yes |
| Tensile Strength | 450 N |
| Grip Outer Diameter | 53 mm |
Dimensions
| Length | 100 m |
| Cable Weight | 62 kg/km |
Ordering Information
| Package Contents | SRP 006-093 TKT-PNP Cleaning Kit; Adapter, Key Hole Furcation Double Wide |
| Packaging Method | Plastic reel |
Reduced Installation Time
EDGE RC allows the installer to remove splicing in the field. Reducing time and cost by up to 70 percent when compared to deploying multiple cables in lower fiber counts.
Factory Termination
Results in quicker deployment and better performance while reducing risks associated with field installation, rework, or high insertion loss.
Solution flexibility
Allows a flexible path to connectivity with MTP and LC configurations.