AA99024GLZHBB100M
EDGE™ RC Indoor Breakout Trunk - MTP to MTP 24F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-Pinned), OS2 Single-mode Ultra Indoor LSZH Cable, 100 meters
General Specifications
| Product Number | AA99024GLZHBB100M |
| Fiber Category | SMF-28® Ultra |
| Cable Assembly Type | EDGE™ Rapid Connect Trunk |
| Environment | Indoor |
| Application | Data Center |
| Cable Type | Loose Tube |
| Brand | EDGE |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
| Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
| Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Design
| Fiber Count | 24 |
| Outer Jacket Material | LSZH/FRNC |
| Polarity | TIA-568 Type-B |
Mechanical Specifications
| Nominal Outer Diameter | 7.2 mm |
| Max. Tensile Strength, Short-Term | 450 N |
| Crush Resistance | 1000 N/10 cm |
| Min. Bend Radius Installation | 144 mm |
| Min. Bend Radius Operation | 72 mm |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 20 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
| Mode-Field Diameter at 1550 nm | 10.4 µm |
| PMD Link Design Value | ≤ 0.04 ps/√km |
| PMD maximum individual fiber | ≤ 0.1 ps/√km |
Specifications - Connector A
| Connector Type | 24 F MTP® (non-pinned) |
| Ferrule Material | Composite |
| Housing Material | Composite |
| Reflectance | ≤ -55 dB |
Specifications - Connector B
| Tensile Strength Jacketed Cable | 44 N |
| Boot Color | Black |
| Connector Type | 12 F MTP® (non-pinned) |
| Ferrule Material | Composite |
| Housing Material | Composite |
| Boot Type | Simplex |
| Reflectance | ≤ -55 dB |
Furcation - Connector A
| Leg Length | 1200 mm |
| Leg Diameter | 3.5 mm |
| Plug Height | 12.2 mm |
| Plug Depth | 196 mm |
Furcation - Connector B
| Leg Length | 900 mm |
Pulling Grip - Connector A
| Pulling grip | Yes |
| Tensile Strength | 450 N |
| Grip Outer Diameter | 36 mm |
Dimensions
| Length | 100 m |
| Cable Weight | 43 kg/km |
Ordering Information
| Packaging Method | Plastic reel |
| Package Contents | SRP 006-093 TKT-PNP Cleaning Kit; Adapter, Key Hole Furcation Double Wide |