AA99096GSZHBB100M
EDGE™ RC Indoor Breakout Trunk - MTP to MTP 96F, 24F MTP to 12F MTP Trunk Cable, LSZH, Indoor, Single-mode (OS2) Ultra, Pulling grip on one end, 100 meters
General Specifications
| Product Number | AA99096GSZHBB100M |
| Flame Rating | LSZH |
| Fiber Category | Single-Mode (OS2) Ultra |
| Cable Assembly Type | EDGE™ Rapid Connect Indoor Trunk |
| Environment | Indoor |
| Application | Data Center |
| Cable Type | Indoor Plenum |
| Brand | EDGE |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
| Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Fiber Count | 96 |
| Polarity | Type B |
Mechanical Specifications
| Nominal Outer Diameter | 10.9 mm |
| Min. Bend Radius Installation | 163.5 mm |
| Min. Bend Radius Operation | 109 mm |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Specifications - Connector A
| Reflectance, Typical | < -60 dB |
| Insertion Loss, Max. | 0.35 dB |
| Connector Type | 24 F MTP® (non-pinned) |
| Ferrule Material | Composite |
| Reflectance | < -60 dB |
Specifications - Connector B
| Reflectance, Typical | < -60 dB |
| Insertion Loss, Max. | 0.35 dB |
| Connector Type | 12 F MTP® (non-pinned) |
| Ferrule Material | Composite |
| Reflectance | < -60 dB |
Furcation - Connector A
| Leg Length | 1219.2 mm |
| Furcation Type | Single Furcation |
| Leg Color | Yellow |
| Shortest Staggering Leg Length (mm) | 1.22 mm |
Furcation - Connector B
| Furcation Type | Single Furcation |
| Shortest Staggering Leg Length (mm) | 914 mm |
| Leg Length | 914.4 mm |
Pulling Grip - Connector A
| Pulling grip | Yes |
| Grip Outer Diameter | 55 mm |
Pulling Grip - Connector B
| Pulling grip | Protective only |
Dimensions
| Length | 100 m |
| Cable Weight | 109 kg/km |
Ordering Information
| Units per Delivery | 1/1 |