AA990AKGLZHBB100M
EDGE™ RC Indoor Breakout Trunk - MTP to MTP 432F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-Pinned), OS2 Single-mode Ultra Indoor LSZH Cable, 100 Meters
General Specifications
Product Number | AA990AKGLZHBB100M |
Flame Rating | LSZH |
Fiber Category | Single-Mode (OS2) Ultra |
Environment | Indoor |
Application | Data Center LAN/SAN |
Cable Type | Loose Tube |
Brand | EDGE™ |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Operation | -20 °C to 70 °C (-4 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Fiber Count | 432 |
Outer Jacket Material | LSZH/FRNC |
Polarity | Type B |
Mechanical Specifications
Nominal Outer Diameter | 17.6 mm |
Max. Tensile Strength, Short-Term | 660 N |
Crush Resistance | 350 N/10 cm |
Min. Bend Radius Installation | 175 mm |
Min. Bend Radius Operation | 175 mm |
Weight | 239 kg/km |
Specifications - Connector A
Reflectance, Typical | ≤ -55 dB |
Insertion Loss, Max. | 0.35 dB |
Connector Type | 24 F MTP® (non-pinned) |
Ferrule Material | Composite |
Housing Material | Composite |
Reflectance | < -60 dB |
Specifications - Connector B
Reflectance, Typical | ≤ -55 dB |
Insertion Loss, Max. | 0.35 dB |
Tensile Strength Jacketed Cable | 44 N |
Boot Color | Black |
Connector Type | 12 F MTP® (non-pinned) |
Ferrule Material | Composite |
Housing Material | Composite |
Boot Type | Individual |
Reflectance | < -60 dB |
Furcation - Connector A
Leg Length | 1200 mm |
Furcation Type | Single Furcation |
Leg Color | Yellow |
Leg Diameter | 3.5 mm |
Shortest Staggering Leg Length (mm) | 1.22 mm |
Plug Height | 36 mm |
Plug Depth | 130 mm |
Furcation - Connector B
Furcation Type | Single Furcation |
Leg Color | Yellow |
Shortest Staggering Leg Length (mm) | 914 mm |
Leg Length | 900 mm |
Pulling Grip - Connector A
Pulling grip | Yes |
Tensile Strength | 450 N |
Grip Outer Diameter | 74.4 mm |
Pulling Grip - Connector B
Pulling grip | Protective only |
Dimensions
Length | 100 m |
Cable Weight | 401 kg/km |
Ordering Information
Package Contents | Adapter, Key Hole Furcation Double Wide |
Packaging Method | Plastic reel |
Units per Delivery | 1/1 |
Reduced Installation Time
EDGE RC allows the installer to remove splicing in the field, increasing speed of
deployment by up to 70%.
Solution flexibility
Allows a flexible path to connectivity with MTP and LC configurations.
Factory Termination
Results in quicker deployment and better performance while reducing risks associated with field installation, rework, or high insertion loss.