

ZE5E548QLZDDU009M
EDGE8® MTP® Trunk 50 µm multimode (OM4), 8F MTP (pinned) Connector to 8F MTP (pinned) Connector, 48F, with 840 mm legs, no pulling grip, 9 m
Allgemeine Spezifikation
Produktnummer | ZE5E548QLZDDU009M |
Fiber Category | 50 µm MM (OM4) |
Cable Assembly Type | EDGE8® Trunk |
Cable Type | Interconnect |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | ANSI/ICEA S-83-596 |
Environmental Conditions
Temperature Range, Operation | -10 °C bis 60 °C (14 °F bis 140 °F ) |
Design
Fiber Count | 48 |
Polarity | Universal, TIA-568 Type-B |
Mechanical Specifications
Nominal Outer Diameter | 8.5 mm ± 0.3mm |
Optical Characteristics
Fiber Code | T |
Performance Option Code | 98 |
Fiber Category | OM4 |
Fiber Type | Multimode |
Fiber Name | 50 µm MM (OM4) |
Maximum Attenuation | 3.8 dB/km / 2.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | IEC 60793-2-10 |
Fiber Core Diameter | 50 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Serial 1 Gigabit Ethernet | 1000 m / 600 m |
Serial 10 Gigabit Ethernet | 550 m / - |
Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Specifications - Connector A
Insertion Loss, Max. | 0.35 dB |
Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
Boot Color | Black |
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Reflectance | ≤ -20 dB |
Specifications - Connector B
Insertion Loss, Max. | 0.35 dB |
Boot Color | Black |
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Reflectance | ≤ -20 dB |
Furcation - Connector A
Leg Length | 840 mm -0 / +76mm |
Furcation Type | EDGE™ Size 2, 20 mm x 20 mm x 108.6 mm |
Leg Color | Aqua |
Leg Diameter | 2 mm |
Leg Count | 6 |
Plug Height | 20 mm |
Plug Width | 20 mm |
Plug Depth | 108.6 mm |
Furcation - Connector B
Furcation Type | EDGE™ Size 2, 20 mm x 20 mm x 108.6 mm |
Leg Color | Aqua |
Leg Diameter | 2 mm |
Leg Count | 6 |
Plug Height | 20 mm |
Plug Width | 20 mm |
Plug Depth | 108.6 mm |
Leg Length | 840 mm |
Pulling Grip - Connector A
Pulling grip | No |
Dimensions
Length | 9 m |
Ordering Information
Package Contents | 2x-edge-tm-clip-size2-single-stack-2x-edge-clips-size2-double-stack-2x-edge-u-clips-size2 |
Packaging Method | Plastic reel |
Units per Delivery | 1/1 |
Snap-in strain-relief clips
Provide easier cable management
Small outer diameter
Improves the cable tray fill ratio and allows for improved airflow
Low-loss connectivity
Enables system design flexibility
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection